ITEM NO. | MDH-BF |
Weight | 1122 g |
Dimensions | 80.5 × 80.5 mm |
Back-to-Back Option | No |
Style | Straight |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
80.5 mm | 80.5 mm | 1,122 g |
Components
Component | Material | Finish |
Fixing Parts | Zinc Alloy | Matte Chrome |
Cover | Polyacetal | Matte Chrome |
Bracket | Zinc Alloy | Matte Chrome |
Hexagon Socket Set Screw M8 X 15 | Stainless Steel | Plain |
Hexagon Socket Set Screw M8 X 8 | Stainless Steel | Plain |