KD-555-28

NUT 3/8 - KD-555-28

Product Specifications
Material
Zinc Alloy
Finish
Clear Zinc Chromate
Weight of Item (g)
15
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
9
Height of Item (in)
0.375
Width of Item (mm)
28
Width of Item (in)
1.125
Automatic Height Adjustment
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products