ITEM NO. | MC-20BL |
Weight | 6 g |
Dimensions | 52.5 × 32 × 18 mm |
Includes Strike Plate | yes |
Magnetic | No |
Retaining Force (kg) | 4 |
Retaining Force (lbs) | 8.8 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
52.5 mm | 32 mm | 18 mm | 6 g |
Components
Component | Material | Finish |
Body | Polypropylene | Black |
Arm | Polypropylene | Black |
Strike | Polypropylene | Black |