MLC-100WT

Non-Magnetic Touch Latch White - MLC-100WT

Product Description
    MLC-1 Series touch latch is a new generation of non-magnetic touch latches with a long stroke and self-adjusting strike. The strike plate automatically adjusts to meet the latch for smooth opening and closing. Useful for cabinet doors and drawers without handles (including hidden doors), cabinets subject to movement (boat or RV cabins), and for earthquake-proofing.
Product Specifications
Material
Glass-Reinforced Plastic (PA)
Finish
White
Weight of Item (g)
32
Length or Depth of Item when closed (mm)
82.42
Length or Depth of Item when closed (in)
3.25
Length or Depth of Item when open (mm)
98
Length or Depth of Item when open (in)
3.875
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
45
Width of Item (in)
1.8125
Holding Force (kg)
9.2
Holding Force (lbs)
20.2
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 16
Fasteners Type
Screw - Panhead
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Non-Magnetic Touch Latch Black - MLC-100BL

$12.30
Non-Magnetic Touch Latch White (Vertical Adjustment) - MLC-100DS-WT

$12.00
High Temperature Non-Magnetic Touch Latch - MLC-HT130BL

$11.80
Spacer for MLC-100 and MLC-100DS-WT - MLC-100-DP5-WT

$1.30
NON-MAGNETIC TOUCH LATCH - MC-20WT

$6.00