Product Description
- MLC-1 Series touch latch is a new generation of non-magnetic touch latches with a long stroke and self-adjusting strike. The strike plate automatically adjusts to meet the latch for smooth opening and closing. Useful for cabinet doors and drawers without handles (including hidden doors), cabinets subject to movement (boat or RV cabins), and for earthquake-proofing.
Product Specifications
Material
Glass-Reinforced Plastic (PA)
Finish
Black
Weight of Item (g)
32
Length or Depth of Item when closed (mm)
82.42
Length or Depth of Item when closed (in)
3.25
Length or Depth of Item when open (mm)
98
Length or Depth of Item when open (in)
3.875
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
45
Width of Item (in)
1.8125
Holding Force (kg)
9.2
Holding Force (lbs)
20.2
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 16 mm
Fasteners Type
Screw - Panhead
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files