Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
15
Length or Depth of Item when closed (mm)
43.5
Length or Depth of Item when closed (in)
1.75
Length or Depth of Item when open (mm)
46
Length or Depth of Item when open (in)
1.8125
Height of Item (mm)
13.2
Height of Item (in)
0.5625
Width of Item (mm)
36.3
Width of Item (in)
1.4375
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 13, 2.4 X 10
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is REACH Compliant
SHVC 223 6/20/22
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files