Product Specifications
Material
POLYPROPYLENE
Finish
White
Weight of Item (g)
6
Length or Depth of Item when closed (mm)
42
Length or Depth of Item when closed (in)
1.6875
Length or Depth of Item when open (mm)
52.5
Length or Depth of Item when open (in)
2.125
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
35.5
Width of Item (in)
1.4375
Holding Force (kg)
4
Holding Force (lbs)
8.8
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 13
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files