PR-4PK

NON-MAGNETIC MINI TOUCH LATCH - PR-4PK

Product Specifications
Material
Polyacetal
Finish
Black
Weight of Item (g)
0.7
Length or Depth of Item when closed (mm)
16.4
Length or Depth of Item when closed (in)
0.6875
Length or Depth of Item when open (mm)
20
Length or Depth of Item when open (in)
0.8125
Height of Item (mm)
7
Height of Item (in)
0.3125
Width of Item (mm)
14
Width of Item (in)
0.5625
Holding Force (kg)
1.2
Holding Force (lbs)
2.6
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
SHVC 223 6/20/22
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

NON-MAGNETIC TOUCH LATCH - PR-21P/BLK

$6.30
NON-MAGNETIC TOUCH LATCH BLACK - PR-3PK

$2.30
NON-MAGNETIC TOUCH LATCH - MC-20BL

$6.00
NON-MAGNETIC TOUCH LATCH - MC-20WT

$6.00
Non-Magnetic Touch Latch White  - MLC-100WT

$11.80