ITEM NO. | MLGX-25C-8 |
Weight | 39 g |
Dimensions | 66 × 42 × 10 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
66 mm | 42 mm | 10 mm | 39 g |
Components
Component | Material |
Mounting Plate | 304 Stainless Steel |
Holding Plate | 304 Stainless Steel |
Caulking Pin | 303 Stainless Steel |
Roller Pin | XM7 Stainless Steel |
Bearing Roller | Steel |