AD-GD011-HLMULTI-PURPOSE LID (W/DAMPER)

Description

• Soft and slow closing movement with a builtin damper mechanism
• Horizontal use only.

Specs
ITEM NO.AD-GD011-HL
Weight 460 g
Dimensions 136 × 36 mm
Soft-close

Yes

Overall Length (mm) Width (mm) Height (mm) Weight (g)
136 mm 36 mm 460 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos
Downloads