Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
2236
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
294
Height of Item (in)
11.625
Width of Item (mm)
384
Width of Item (in)
15.125
Soft Closing
Y
For Horizontal Installation
N
Shape
Rectangular
Synchronized Door
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N