ITEM NO. | AD-GD015-HL |
Weight | 460 g |
Dimensions | 170 × 170 × 36 mm |
All Stainless Steel | Yes |
Self-leveling Lid | No |
Soft-close | Yes |
AD-GD015-HLMULTI-PURPOSE LID (SOFT CLOSE)
SKU: AD-GD015-HL
Categories: Architectural, Industrial
Tags: AD-GD, AD-GD015, AD-GD015-HL, ADGD, ADGD015, ADGD015HL, MULTI-PURPOSE LID
Description
- Soft and slow closing movement with a built-in damper mechanism.
- Wide opening, self-leveling lid.
- Stainless steel for corrosion resistance.
- Operating temperature: 32°F – 104°F (0°C – 40°C).
- Horizontal use only.
Specs
Videos
https://www.youtube.com/embed/bROwY1OdnA8