AD-GD028-HLMULTI-PURPOSE LID (SOFT CLOSE)

Description
  •  Soft and slow closing movement with a built-in damper mechanism.
  • Wide opening, self-leveling lid.
  • Stainless steel for corrosion resistance.
  • Operating temperature: 32°F – 104°F (0°C – 40°C).
  • Horizontal use only. 
Specs
ITEM NO.AD-GD028-HL
Weight 1840 g
Dimensions 300 × 300 × 36 mm
All Stainless Steel

Yes

Self-leveling Lid

No

Soft-close

Yes

CAD/BIM Files
Videos

No videos yet!

Downloads