AN-SH026-HLMULTI-PURPOSE LID GROMMET

Description

• Corrosion resistant
• Ideal for magazine/news paper waste box

Specs
ITEM NO.AN-SH026-HL
Weight 290 g
Dimensions 68 × 283 × 36 mm
RoHS Status

RoHS 3

Overall Length (mm) Width (mm) Height (mm) Weight (g)
283 mm 68 mm 36 mm 290 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads

No PDFs yet!