ITEM NO. | AD-KH020-HL |
Weight | 1400 g |
Dimensions | 220 × 220 × 50 mm |
Soft-close | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
220 mm | 220 mm | 50 mm | 1400 g |
Components
Component | Material | Finish |
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)