Product Description
- Easily adjust hinge opening angle by toggling the lever
- Panel is locked in place with lever system
- Panel is locked in place from ° to 18°
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
307
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
66.5
Height of Item (in)
2.625
Width of Item (mm)
41.7
Width of Item (in)
1.6875
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5.5mm or #12 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files