ITEM NO. | U-3005 |
Weight | 338 g |
Dimensions | 23 mm |
Door Max. Height (inch) | 78-3/4 |
Door Max. Height (mm) | 2000 |
Door Max. Thickness (inch) | 01-03-2004 |
Door Max. Thickness (mm) | 45 |
Door Max. Weight (kg) | 20 |
Door Max. Weight (lbs) | 44 |
Door Max. Width (inch) | 35-53/64 |
Door Max. Width (mm) | 910 |
Door Min. Thickness (Inch) | 1 |
Door Min. Thickness (mm) | 25 |
Door Min. Width (inch) | 23-05-2008 |
Door Min. Width (mm) | 600 |
Hold Open Angle (degree) | 100 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
23 mm | 338 g |
Components
Component | Material | Finish |