H95TMZ

MOUNTING PLATE FOR H95TMH - H95TMZ

Product Description
  • 95° opening concealed hinge
  • Clip-on feature allows easy door installation/removal
  • Door opens without hitting adjacent cabinets
  • Ideal when 2 doors are close together
  • Hinge body and mounting plate sold separately
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
81
Length or Depth of Item when closed (mm)
54.7
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
25.5
Width of Item (in)
1.0625
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm Fastener
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

CONCEALED HINGE BODY
 - H95TMH

$9.40
MOUNTING PLATE FOR H95TSH - H95TSZ

$7.20
CONCEALED HINGE BODY - H95TSH

$9.40
Torque Concealed Hinge (for sheet metal) - H95TSH-F

$0.00
INSET DOOR PIVOT HINGE - PH-95

$152.00