J95ZC-BCCOVER FOR J95-P6T MOUNTING PLATE
Description
• Decorative cover for J95-P6T mounting plates
• Reduces possibility of accidental adjustment or removal of hinge
•
ITEM NO. | J95ZC-BC |
Weight | 9 g |
Dimensions | 60.4 × 9.1 × 67 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
62.9 mm | 67 mm | 9.1 mm | 9 g |
Components
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!