230-P4W-32T+5MOUNTING PLATE 5MM

Description

• 5mm Mounting plate for 230 Series hinges

Specs
ITEM NO.230-P4W-32T+5
Weight 40 g
Dimensions 47 × 18 × 46 mm
Overall Length (mm) Width (mm) Height (mm) Weight (g)
47 mm 46 mm 18 mm 40 g

Components

Component Material Finish
CAD/BIM Files
Videos

No videos yet!

Downloads