360-P3W-53T

OLYMPIA MOUNTING PLATE (STRAIGHT TYPE) - 360-P3W-53T

Product Description
    • The slim design gives a sleek look.
    • When used with two H36 hinges, door specs should be:
    • Door width Max: 17-3/4" 45 mm Door weight Max: 15.4 lb (7 kg) 
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
20
Length or Depth of Item when closed (mm)
65
Length or Depth of Item when closed (in)
2.5625
Height of Item (mm)
21
Height of Item (in)
0.875
Width of Item (mm)
11.1
Width of Item (in)
0.4375
Clip-on
N
Holes
2
Adjustable
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #5 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N

Related Products

Image coming soon

$1.70
OLYMPIA MOUNTING PLATE - 360-P4W-32T-DS

$1.80
OLYMPIA MOUNTING PLATE (4 HOLES) - 360-P6WT

$1.50
OLYMPIA MOUNTING PLATE - 360-P4W-32T

$1.40
OLYMPIA MOUNTING PLATE - 360-P4W-30T

$1.40