304B-P4A/32

MOUNTING PLATE - 304B-P4A/32

Product Description
  • Designed for use with 34B hinges
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
40
Length or Depth of Item when open (mm)
41.5
Length or Depth of Item when open (in)
1.6875
Height of Item (mm)
44
Height of Item (in)
1.75
Width of Item (mm)
16
Width of Item (in)
0.6875
Clip-on
N
Holes
3
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 screw
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files

Related Products

3 WAY ADJ MOUNTING PLATE - 304B-P4A/32-3W

$5.00
MOUNTING PLATE - 100-04A-W-32

$3.10
Image coming soon

$1.10