ITEM NO. | FD80-WRM |
Weight | 238 g |
Dimensions | 33 × 110 × 34 mm |
Door Max. Height (inch) | 98-27/64 |
Door Max. Height (mm) | 2500 |
Door Max. Weight (kg) | 80 |
Door Max. Weight (lbs) | 176 |
Door Max. Width (inch) | 59-1/16 |
Door Max. Width (mm) | 1500 |
Door Min. Width (inch) | 31-05-2008 |
Door Min. Width (mm) | 804 |
Roller/Bracket Type | Top Surface |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |