ITEM NO. | HG-JHM14-S-15BL |
Weight | 51 g |
Dimensions | 48 × 48 × 21 mm |
Damper Torque (kgf-cm) | 8 To 15 |
Damper Torque (lbs-in) | 7 To 13 |
Holes | 4 |
Knuckles | 1 |
Max. Opening Angle (degree) | 116.1 |
Min. Door Thickness (mm) | 8 |
Mounting Type | Mortise Mount |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
45 mm | 48 mm | 51 g |
Components
Component | Material | Finish |
Bracket | Polyacetal | |
Mounting Plate R/L | PBT | Black |
Face Plate | ABS Plastic | Black |
Damper | 304 Stainless Steel |