MFU-1000-RMONO FLAT UNISON FLUSH DOOR HARDWARE
Description
Flush sliding door for walk-in closets, hidden rooms or passages, and other specialty designs. Push door inwards and then slide away to reveal the inner space.
ITEM NO. | MFU-1000-R |
Door Max. Height (inch) | 98-7/16 |
Door Max. Height (mm) | 2500 |
Door Max. Thickness (inch) | 01-03-2016 |
Door Max. Thickness (mm) | 30 |
Door Max. Weight (kg) | 30 |
Door Max. Weight (lbs) | 66 |
Door Max. Width (inch) | 39-3/8 |
Door Max. Width (mm) | 1000 |
Door Min. Thickness (Inch) | 01-03-1932 |
Door Min. Thickness (mm) | 28 |
Door Min. Width (inch) | 31-01-2002 |
Door Min. Width (mm) | 800 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |
Upper Track | Aluminum | Anodized |
Top Guide Block | Aluminum, Polycarbonate | Silver White |
Bottom Guide Block | Aluminum | Silver |
Upper Bracket | Steel | Chromate |
Stopper | PBT, Steel | White, Yellow Zinc Chromate |
Lower Guide | Steel | Chromate |
Front and Back Upper Roller | POM, Steel | Natural, Chromate |
Bottom Guide Pin | Polyamide | Yellow Zinc Chromate, Light Brown |
Guide Track | Aluminum | Anodized |
No videos yet!