Product Description
- Can be easily installed and removed.
- Free stops in a range of 18o (swivel) and 4o (tilt).
- Auxiliary lock prevents monitor from sagging due to vibration. Also suitable for touch screen.
- Auxiliary lock temporarily releases if a heavy load is applied when locked.
- Applicable monitor size: 12 - 22.9 inch (Up to about 1. kg).
- Application: Liquid crystal monitors for machine tools, OA equipment and medical equipment, etc.
Product Specifications
Material
Steel (SPCC), ABS
Finish
Black
Weight of Item (g)
1200
Length or Depth of Item when closed (mm)
90
Length or Depth of Item when closed (in)
3.5625
Height of Item (mm)
112
Height of Item (in)
4.4375
Width of Item (mm)
112
Width of Item (in)
4.4375
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm screw ,5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
Y
Downloadable Files