ITEM NO. | KA-TLG2-100 |
Weight | 705 g |
RoHS Status | RoHS 2 |
KA-TLG2-100MONITOR ARM
Description
- The tilt angle can be adjusted in 10° increments while the button is pressed.
- The back lever allows for height adjustment in 1″ (25 mm) increments (4 levels). Features a friction mechanism which prevents against accidental release.
- Applicable monitor size: 12″ – 22.9″ (304.8 mm – 581.7 mm) Weight: Max. 22 lbs (10 kg)
Specs
CAD/BIM Files
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
Videos
No videos yet!
Downloads
No PDFs yet!