Product Description
- The sturdy structure securely holds monitors in position and it prevents touch screens from shaking or causing unintentional inputs.
- Allows for free-stop motion in tilt and swivel directions.
- Features an auxiliary lock mechanism which prevents sagging.
- Auxiliary lock temporarily releases if a heavy load is applied when locked.
- Applications: LCD monitors for machine tools, OA equipment, medical equipment, etc.
Product Specifications
Material
Steel
Finish
Black
Weight of Item (g)
2500
Length or Depth of Item when closed (mm)
484
Length or Depth of Item when closed (in)
19.0625
Height of Item (mm)
283
Height of Item (in)
11.1875
Width of Item (mm)
112
Width of Item (in)
4.4375
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm Screw,5 mm Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files