MLG20-400

GUIDE RAIL - MLG20-400

Product Description
    • Requires MLG-2C Multi-Roller Guide Block. MLG2-P55-4 Mounting Plate is optional (based on the application).
    • Allows for smooth movement with the unique mechanism called “multi-roller”.
    • Please use with stoppers.
    • The finish of the mounting holes and the rail edge is plain.
    • Common applications include food processing equipment, gaming and vending machines, medical and analytical machines, factory automation.
    • Recommended screw: Low profile M4 pan head screw - screw head 2.5mm tall x 7.5 mm diameter (four screws needed, not included with MLG guide rail).
Product Specifications
Material
Aluminum Alloy
Finish
Silver Alumite
Weight of Item (g)
72
Length or Depth of Item when closed (mm)
400
Length or Depth of Item when closed (in)
15.75
Height of Item (mm)
20.2
Height of Item (in)
0.8125
Width of Item (mm)
9.5
Width of Item (in)
0.375
Rail Length (mm)
400
Rail Length (in)
15.75
Rail Width (mm)
20.2
Rail Width (in)
0.8125
Mounting Type
Side Mount, Vertical Mount, Horizontal Mount
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Low profile M4 pan head screw - screw head 2.5mm tall x 7.5 mm diameter
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

MINI GUIDE RAIL - MRS40-400

$15.80
GUIDE RAIL FOR LGB - LGB30-400

$15.60