ITEM NO. | MLG20-300 |
Weight | 54 g |
Dimensions | 300 × 9.5 × 20.2 mm |
Soft-close | No |
Positive Lock | No |
Positive Stop | No |
Front Disconnect | No |
Hold-in Detent | No |
MLG20-300MLG GUIDE RAIL
SKU: MLG20-300
Categories: Architectural, Drawer Slides and Linear Guides, Industrial
Tags: MLG, MLG GUIDE RAIL, MLG20, MLG20-300, MLG20300
Description
- Requires MLG-20C Multi-Roller Guide Block. MLG20-P55-40 Mounting Plate is optional (based on the application).
- Allows for smooth movement with the unique mechanism called “multi-roller”.
- Please use with stoppers.
- The finish of the mounting holes and the rail edge is plain.
- Common applications include food processing equipment, gaming and vending machines, medical and analytical machines, factory automation.
- Recommended screw: Low profile M4 pan head screw – screw head 2.5mm tall x 7.5 mm diameter (four screws needed, not included with MLG guide rail).
Specs
Videos
No videos yet!