ITEM NO. | ZL-3102-40 |
Dimensions | 40 × 16 mm |
Glass Thickness (inch) | 3/16 To 15/64 |
Glass Thickness (mm) | 5 To 6 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
40 mm | 16 mm |
Components
Component | Material | Finish |
Cover | 316 Stainless Steel | Zwei L |
Bumper | Synthetic Rubber | Black |