ITEM NO. | CM-2B |
Magnetic Force (kg) | 0.4 |
Magnetic Force (lbs) | 0.9 |
Snap-in | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
13 mm | 5 mm | 7.9 mm | 1 g |
Components
Component | Material | Finish |
Housing | Polyamide | Black |
Magnet | Ferrite | |
Yoke | Steel | Black Zinc |