ITEM NO. | MMC-12 |
Weight | 1 g |
Dimensions | 12 × 7.9 × 5 mm |
Magnetic Force (kg) | 0.1 To 0.3 |
Magnetic Force (lbs) | 0.22 To 0.66 |
Snap-in | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
12 mm | 7.9 mm | 5 mm | 1 g |
Components
Component | Material | Finish |
Housing | Polyamide | Black |
Magnet | Ferrite | |
Yoke | Steel | Black Zinc |