Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
17.7
Length or Depth of Item when closed (in)
0.75
Length or Depth of Item when open (mm)
35.4
Length or Depth of Item when open (in)
1.4375
Height of Item (mm)
134
Height of Item (in)
5.3125
Width of Item (mm)
10
Width of Item (in)
0.4375
Max. Door Weight (kg)
33
Min. Door Weight (lbs)
15
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle
80
Hold Open Angle (?)
80
Hold Open Catch
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files