ITEM NO. | MR-20CS |
Weight | 6 g |
Dimensions | 50 × 16.8 × 5.2 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 16.8 mm | 5.2 mm | 6 g |
Components
Component | Material | Finish |
Designed for use in automation, such as vending machines, industrial equipment, etc.
ITEM NO. | MR-20CS |
Weight | 6 g |
Dimensions | 50 × 16.8 × 5.2 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 16.8 mm | 5.2 mm | 6 g |
Component | Material | Finish |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)