MRS20-100

ALUMINUM MINI RAIL FOR MR-20CS - MRS20-100

Product Description
    Designed for use in automation, such as vending machines, industrial equipment, etc.
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
20
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
7.2
Width of Item (in)
0.3125
Carriage Length (mm)
50
Carriage Length (in)
2
Rail Length (mm)
100
Rail Length (in)
3.9375
Rail Width (mm)
20
Rail Width (in)
0.8125
Mounting Type
Horizontal Mount, Vertical Mount
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 hexagon socket button head screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ALUMINUM MINI  RAIL FOR MR-20CS - MRS20-2000

$70.80
ALUMINUM MINI  RAIL FOR MR-20CS - MRS20-400

$16.50
ALUMINUM MINI  RAIL FOR MR-20CS - MRS20-800

$31.90
ALUMINUM MINI  RAIL FOR MR-20CS - MRS20-200

$9.20
MINI GUIDE BLOCK FOR MRS20 - MR-20CS

$2.40