Product Description
- Designed for use in automation, such as vending machines, industrial equipment, etc.
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
800
Length or Depth of Item when closed (in)
31.5
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
7.2
Width of Item (in)
0.3125
Carriage Length (mm)
50
Carriage Length (in)
2
Rail Length (mm)
800
Rail Length (in)
31.5
Rail Width (mm)
20
Rail Width (in)
0.8125
Mounting Type
Horizontal Mount, Vertical Mount
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 hexagon socket button head screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files