3021ZN5-6

MINI GLASS CLAMP - 3021ZN5-6

Product Description
  • Small glass clamp
  • Optional Prts: 4826VA (Safety Pin)
  • See page 466 for load capacity
  • Tempered Glass Recommended.
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
48
Length or Depth of Item when closed (mm)
27
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
40
Width of Item (in)
1.625
Vertical Load Capacity (kg/4 ea)
25
Vertical Load Capacity (lbs/4 ea)
55
Max. Glass Thickness (mm)
6
Max. Glass Thickness (in)
0.25
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
6 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

MINI GLASS CLAMP - 3021ZN1-6

$45.00
MINI GLASS CLAMP - 3001ZN5-6

$45.00
MINI GLASS CLAMP - 3001ZN1-6

$45.00
BACK PANEL CLAMP - 4866ZN5

$50.10
GLASS SHELF SUPPORT - 2881ZN5

$33.50