ITEM NO. | PN-51 |
Weight | 50 g |
Dimensions | 51 × 30 × 11.5 mm |
Load Capacity (kg) | 80 |
Load Capacity (lbs) | 176 |
Locking | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
51 mm | 30 mm | 11.5 mm | 50 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Plain |
Lever | 304 Stainless Steel | Plain |
Hook | 304 Stainless Steel | Plain |
Counterplate | 304 Stainless Steel | Plain |
Key | Steel | Nickel |