ITEM NO. | YMC-L |
Weight | 103 g |
Dimensions | 24 × 115.3 mm |
Compatible Hinge Types | Concealed/Piano/Butt |
Door Max. Weight (kg) | 0.7 |
Door Max. Weight (lbs) | 1.54 |
Door Max. Width (inch) | 11-13/16 |
Door Max. Width (mm) | 300 |
Door Min. Weight (kg) | 0.3 |
Door Min. Weight (lbs) | 0.66 |
Hold Open Angle (degree) | 90 |
Soft Close | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
24 mm | 115.3 mm | 103 g |
Components
Component | Material | Finish |