Product Specifications
Material
Stainless Steel, PBT
Finish
Gray
Weight of Item (g)
103
Length or Depth of Item when closed (mm)
139.5
Length or Depth of Item when closed (in)
5.5
Height of Item (mm)
28.5
Height of Item (in)
1.125
Width of Item (mm)
142
Width of Item (in)
5.625
Max. Door Width (mm)
300
Max. Door Width (in)
11.8125
Min. Door Width (mm)
0
Min. Door Width (in)
0
Max. Door Weight (kg)
0.7
Min. Door Weight (kg)
.3
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files