Product Description
- Contains metal powder, allowing for detection by metal detectors.
- Colored blue for easy visibility.
- Made of silicone rubber for better heat and cold resistance.
- Compliant with the Food Sanitation Act.
- Applications: Food machinery and food packaging machines.
Product Specifications
Material
Rubber Silicone
Finish
Blue
Weight of Item (g)
3
Height of Item (mm)
9.8
Height of Item (in)
0.4375
Width of Item (mm)
29
Width of Item (in)
1.1875
Round Bore Dimensions (mm)
26
Round Bore Dimensions (in)
1
Bore Dimensions Height (mm)
26
Bore Dimensions Height (in)
1
Bore Dimensions Width (mm)
26
Bore Dimensions Width (in)
1
Diameter (mm)
17
Diameter (in)
0.6875
Max. Panel Thickness (mm)
3
Max. Panel Thickness (in)
0.125
Min. Panel Thickness (mm)
3
Min. Panel Thickness (in)
0.125
Shape
Round
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files