METAL RANGE MALE CLIPS
MC-M5METAL RANGE MALE CLIPS
SKU: MC-M5
Categories: Architectural, Industrial, Metal Profile Range Panel Mounting Clip Systems
Tags: MC-M5, MCM5
Description
Male self tapping metal clip
Applications
Specs
ITEM NO. | MC-M5 |
Dimensions | 29 × 29 × 21.9 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
29 mm | 29 mm | 21.9 mm |
Components
Component | Material | Finish |
CAD/BIM Files
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
Videos
No videos yet!