Product Specifications
Material
ABS
Finish
Black
Weight of Item (g)
9
Length or Depth of Item when closed (mm)
33.5
Length or Depth of Item when closed (in)
1.375
Length or Depth of Item when open (mm)
42.5
Length or Depth of Item when open (in)
1.6875
Height of Item (mm)
16.4
Height of Item (in)
0.6875
Width of Item (mm)
16.4
Width of Item (in)
0.6875
Holding Force (kg)
1.3
Holding Force (lbs)
2.9
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #4 Self tapping flathead screw for strike plate
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
SHVC 223 6/20/22
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files