ITEM NO. | ML-80/BRN |
Weight | 22 g |
Dimensions | 43.5 × 36 × 15 mm |
Includes Strike Plate | yes |
Magnetic | Yes |
Requires Strike Plate | yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
43.5 mm | 36 mm | 15 mm | 22 g |
Components
Component | Material | Finish |
Body | ABS | Brown |
Latch | Steel | Yellow Zinc Chromate |
Counterplate | Steel | Yellow Zinc Chromate |
Magnet | Ferrite |