Product Specifications
Material
Plastic (ABS)
Finish
White
Weight of Item (g)
42
Length or Depth of Item when closed (mm)
30.5
Length or Depth of Item when closed (in)
1.25
Length or Depth of Item when open (mm)
39
Length or Depth of Item when open (in)
1.5625
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
75
Width of Item (in)
3
Holding Force (kg)
1.2
Holding Force (lbs)
2.6
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 13
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files