ITEM NO. | KMS-1-1000 |
Weight | 37 g |
Dimensions | 0.8 × 1000 × 13 mm |
Magnetic Force (kg/cm2) | 0.06 |
Magnetic Force (psi) | 0.85 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
1,000 mm | 13 mm | 0.8 mm | 37 g |
Components
Component | Material | Finish |