ITEM NO. | NMS-3-200 |
Weight | 21 g |
Dimensions | 200 × 21 × 0.8 mm |
Magnetic Force (kg/cm2) | 0.39 |
Magnetic Force (psi) | 5.5 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
200 mm | 21 mm | 0.8 mm | 21 g |
Components
Component | Material | Finish |