MC-25WT

MAGNETIC MINI TOUCH LATCH - MC-25WT

Product Specifications
Material
POLYPROPYLENE
Finish
White
Weight of Item (g)
10
Length or Depth of Item when closed (mm)
44.8
Length or Depth of Item when closed (in)
1.8125
Length or Depth of Item when open (mm)
55.3
Length or Depth of Item when open (in)
2.1875
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
35.5
Width of Item (in)
1.4375
Holding Force (kg)
0.5
Holding Force (lbs)
1.1
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 13
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

MAGNETIC MINI TOUCH LATCH - MC-25BL

$6.10
MAGNETIC TOUCH LATCH - MC-S60

$8.70
NON-MAGNETIC TOUCH LATCH - MC-20BL

$6.00
NON-MAGNETIC TOUCH LATCH - MC-20WT

$6.00
Non-Magnetic Touch Latch - MC-28/BLK

$6.40