ITEM NO. | MJ-45/BRN |
Weight | 58 g |
Dimensions | 43.5 × 36 × 43.5 mm |
Load Capacity (kg) | 2 |
Load Capacity (lbs) | 4.4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
43.5 mm | 36 mm | 43.5 mm | 58 g |
Components
Component | Material | Finish |